.SUBCKT irf1404 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on April 2, 01 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=3.74133 LAMBDA=0.00250986 KP=514.947 +CGSO=7.17952e-05 CGDO=1.60578e-08 RS 8 3 0.00282867 D1 3 1 MD .MODEL MD D IS=1.89845e-10 RS=0.00218742 N=1.20398 BV=40 +IBV=0.00025 EG=1.2 XTI=1.85712 TT=2.00014e-05 +CJO=5.42237e-09 VJ=2.67939 M=0.566441 FC=0.1 RDS 3 1 1e+06 RD 9 1 0.000681391 RG 2 7 3.16781 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.13813e-09 VJ=0.970446 M=0.823421 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 7.84089e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf1404 *SPICE Thermal Model Subcircuit .SUBCKT irf1404t 3 0 R_RTHERM1 2 3 0.111879 R_RTHERM2 1 2 0.036615 R_RTHERM3 0 1 0.127457 C_CTHERM1 2 3 0.010494 C_CTHERM2 1 2 0.00271 C_CTHERM3 0 1 0.107 .ENDS irf1404t