.SUBCKT irf200p222 1 2 3 * SPICE3 MODEL WITH THERMAL RC ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 6, 17 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=3.86885 LAMBDA=0.156581 KP=330.767 +CGSO=9.90191e-05 CGDO=1e-11 RS 8 3 0.00368205 D1 3 1 MD .MODEL MD D IS=1.35578e-08 RS=0.00134164 N=1.40799 BV=200 +IBV=0.001 EG=1 XTI=2.8489 TT=1e-07 +CJO=1.94086e-08 VJ=2.52898 M=0.9 FC=0.5 RDS 3 1 8e+08 RD 9 1 0.00134704 RG 2 7 3.972 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.45816e-09 VJ=0.5 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.40193 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.7193e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.40193 .ENDS irf200p222 *SPICE Thermal Model Subcircuit .SUBCKT irf200p222t 3 0 R_RTHERM1 3 2 0.10496 R_RTHERM2 2 1 0.02713 R_RTHERM3 1 0 0.13731 C_CTHERM1 3 2 0.03333 C_CTHERM2 2 1 0.00493 C_CTHERM3 1 0 0.18688 .ENDS irf200p222t