.SUBCKT irhyb597z30cm 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 20, 06 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-3.94039 LAMBDA=0.0476968 KP=16.4469 +CGSO=1.47222e-05 CGDO=3.93596e-08 RS 8 3 0.032716 D1 1 3 MD .MODEL MD D IS=1.28243e-17 RS=0.0632226 N=1.5 BV=30 +IBV=0.001 EG=1.2 XTI=4 TT=1e-07 +CJO=2.46547e-09 VJ=1.35094 M=0.371124 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0147979 RG 2 7 20.4181 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=5.93439e-10 VJ=0.814178 M=0.479863 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.53759e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irhyb597z30cm