.SUBCKT irf8252pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 16, 16 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.67028 LAMBDA=0.000201304 KP=186.189 +CGSO=4.61356e-05 CGDO=1.85737e-06 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=5.62142e-10 RS=0.000991062 N=1.16763 BV=25 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=1.15711e-09 VJ=5 M=0.384053 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.000617825 RG 2 7 1.21004 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.38195e-09 VJ=1.6158 M=0.542551 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.60832e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf8252pbf *SPICE Thermal Model Subcircuit .SUBCKT irf8252pbft 10 1 R_RTHERM1 8 7 0.02127 R_RTHERM2 7 6 0.02040 R_RTHERM3 6 5 0.21216 R_RTHERM4 5 4 0.79696 R_RTHERM5 4 3 6.31529 R_RTHERM6 3 2 0.45152 R_RTHERM7 2 1 26.2230 R_RTHERM8 1 0 16.5590 C_CTHERM1 8 7 0.000096 C_CTHERM2 7 6 0.000294 C_CTHERM3 6 5 0.000387 C_CTHERM4 5 4 0.001957 C_CTHERM5 4 3 0.004578 C_CTHERM6 3 2 0.014340 C_CTHERM7 2 1 0.046099 C_CTHERM8 1 0 2.759214 .ENDS irf8252pbft