.SUBCKT irf60r217 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 5, 16 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.22657 LAMBDA=0.0531157 KP=72.8657 +CGSO=2.0935e-05 CGDO=6.59545e-07 RS 8 3 0.00613639 D1 3 1 MD .MODEL MD D IS=2.58257e-09 RS=0.00187531 N=1.41623 BV=60 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=7.01976e-10 VJ=0.5 M=0.552134 FC=0.5 RDS 3 1 2e+08 RD 9 1 0.0001 RG 2 7 4.21325 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=9.98017e-10 VJ=0.574563 M=0.712062 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400067 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.3447e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400067 .ENDS irf60r217 *SPICE Thermal Model Subcircuit .SUBCKT irf60r217t 3 0 R_RTHERM1 3 2 0.9503 R_RTHERM2 2 1 0.6795 R_RTHERM3 1 0 0.1678 C_CTHERM1 3 2 0.0107 C_CTHERM2 2 1 0.0018 C_CTHERM3 1 0 0.0001 .ENDS irf60r217t