.SUBCKT irf5y9540cm 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 28, 07 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-3.94712 LAMBDA=0.0215613 KP=4.55963 +CGSO=9.63597e-06 CGDO=1e-11 RS 8 3 0.0310999 D1 1 3 MD .MODEL MD D IS=2.38748e-09 RS=0.0191833 N=1.43617 BV=100 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=1.70543e-09 VJ=0.5 M=0.596263 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0429209 RG 2 7 10.8078 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.6539e-09 VJ=1.93482 M=0.691647 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.96894e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf5y9540cm