************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 2, 21 * MODEL FORMAT: SPICE3 .MODEL hfb60hns20 d +IS=1.33659e-05 RS=0.00424097 N=2 EG=0.6 +XTI=0.5 BV=200 IBV=0.0001 CJO=1.42712e-09 +VJ=0.4 M=0.358042 FC=0.5 TT=1e-09 +KF=0 AF=1