************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 30, 01 * MODEL FORMAT: SPICE3 .MODEL hfb25hj20 d +IS=5.77437e-07 RS=0.00510648 N=2 EG=1.3 +XTI=2.94572 BV=200 IBV=0.0001 CJO=4.64754e-10 +VJ=0.4 M=0.332685 FC=0.5 TT=1e-09 +KF=0 AF=1