************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 10, 01 * MODEL FORMAT: SPICE3 .MODEL hfb16hy20c d +IS=3.69563e-06 RS=0.0218406 N=2 EG=0.6 +XTI=0.500087 BV=200 IBV=0.0001 CJO=1.17122e-09 +VJ=0.4 M=0.337217 FC=0.5 TT=1e-09 +KF=0 AF=1