************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 8, 07 * MODEL FORMAT: SPICE3 .MODEL hfa45hc60c d +IS=2.39321e-08 RS=0.015578 N=2 EG=0.601538 +XTI=0.50004 BV=600 IBV=0.0001 CJO=6.30015e-10 +VJ=0.4 M=0.392784 FC=0.5 TT=1e-09 +KF=0 AF=1