************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 23, 21 * MODEL FORMAT: SPICE3 .MODEL hfa35hb120c d +IS=1.19905e-11 RS=0.148519 N=2 EG=1.3 +XTI=0.5 BV=1200 IBV=0.00025 CJO=1.6822e-10 +VJ=0.437362 M=0.449431 FC=0.5 TT=1e-09 +KF=0 AF=1