************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 10, 13 * MODEL FORMAT: SPICE3 .MODEL hfa35hb120 d +IS=1e-15 RS=0.0877524 N=2 EG=1.3 +XTI=4 BV=1200 IBV=0.0001 CJO=4.37593e-10 +VJ=0.4 M=0.43953 FC=0.5 TT=1e-09 +KF=0 AF=1