************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 20, 01 * MODEL FORMAT: SPICE3 .MODEL 90clq100 d +IS=0.00032603 RS=0.00931445 N=2 EG=1.3 +XTI=0.5 BV=100 IBV=0.0001 CJO=3.07785e-09 +VJ=0.4 M=0.479989 FC=0.5 TT=0 +KF=0 AF=1