************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 16, 07 * MODEL FORMAT: SPICE3 .MODEL 80sclq060 d +IS=2.49622e-07 RS=0.00629606 N=0.882834 EG=0.6 +XTI=0.5 BV=60 IBV=0.0001 CJO=4.50054e-09 +VJ=0.4 M=0.478651 FC=0.5 TT=1e-09 +KF=0 AF=1