************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 20, 01 * MODEL FORMAT: SPICE3 .MODEL 75lq150 d +IS=6.47147e-05 RS=0.00457083 N=2 EG=0.6 +XTI=0.5 BV=150 IBV=0.0001 CJO=3.61923e-09 +VJ=0.4 M=0.479638 FC=0.5 TT=0 +KF=0 AF=1