************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 19, 01 * MODEL FORMAT: SPICE3 .MODEL 60lq045 d +IS=1e-07 RS=0.00252226 N=0.914851 EG=0.6 +XTI=0.5 BV=45 IBV=0.0001 CJO=6.87655e-09 +VJ=0.4 M=0.408789 FC=0.5 TT=0 +KF=0 AF=1