************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 25, 06 * MODEL FORMAT: SPICE3 .MODEL 35gq100 d +IS=4.70367e-07 RS=0.01531 N=1.08251 EG=0.6 +XTI=0.5 BV=100 IBV=0.0001 CJO=4.45245e-09 +VJ=0.4 M=0.486177 FC=0.5 TT=1e-09 +KF=0 AF=1