************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 23, 06 * MODEL FORMAT: SPICE3 .MODEL 35cgq150 d +IS=2.96954e-05 RS=0.0127363 N=2 EG=1.3 +XTI=0.50111 BV=150 IBV=0.0001 CJO=1.77402e-09 +VJ=0.4 M=0.45417 FC=0.5 TT=1e-09 +KF=0 AF=1