************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 3, 01 * MODEL FORMAT: SPICE3 .MODEL 30ljq150 d +IS=4.79361e-06 RS=0.0108545 N=2 EG=1.3 +XTI=0.502388 BV=150 IBV=0.0001 CJO=9.09704e-10 +VJ=0.4 M=0.462283 FC=0.5 TT=0 +KF=0 AF=1