************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 14, 06 * MODEL FORMAT: SPICE3 .MODEL 30cljq100 d +IS=1.0712e-05 RS=0.0180689 N=2 EG=0.6 +XTI=3.97509 BV=100 IBV=0.0001 CJO=6.65975e-10 +VJ=0.4 M=0.486443 FC=0.5 TT=1e-09 +KF=0 AF=1