************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 3, 01 * MODEL FORMAT: SPICE3 .MODEL 30cljq045 d +IS=6.17168e-07 RS=0.0202821 N=1.08809 EG=1.3 +XTI=3.29182 BV=45 IBV=0.0001 CJO=1.24067e-09 +VJ=0.408846 M=0.481835 FC=0.5 TT=0 +KF=0 AF=1