************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 27, 06 * MODEL FORMAT: SPICE3 .MODEL 16syq060c d +IS=1.66638e-08 RS=0.0183025 N=0.65508 EG=0.6 +XTI=0.5 BV=60 IBV=0.0001 CJO=6.83071e-09 +VJ=0.4 M=0.497741 FC=0.5 TT=1e-09 +KF=0 AF=1