************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 20, 07 * MODEL FORMAT: SPICE3 .MODEL 16cyq100c d +IS=0.000161396 RS=0.0226082 N=2 EG=0.633979 +XTI=0.500876 BV=100 IBV=0.0001 CJO=1.46348e-09 +VJ=0.4 M=0.48911 FC=0.5 TT=1e-09 +KF=0 AF=1