************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 5, 07 * MODEL FORMAT: SPICE3 .MODEL 10yq045c d +IS=3.16878e-08 RS=0.0291233 N=0.856687 EG=1.3 +XTI=3.32001 BV=45 IBV=0.0001 CJO=2.43731e-09 +VJ=0.4 M=0.461242 FC=0.5 TT=1e-09 +KF=0 AF=1