.SUBCKT irfp4310z 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on April 23, 19 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.55872 LAMBDA=10 KP=67.0086 +CGSO=6.74092e-05 CGDO=1.24646e-06 RS 8 3 0.00418559 D1 3 1 MD .MODEL MD D IS=8.37718e-09 RS=0.0019575 N=1.35211 BV=100 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=2.2939e-09 VJ=4.80916 M=0.9 FC=0.5 RDS 3 1 8e+06 RD 9 1 0.0001 RG 2 7 6 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.97988e-09 VJ=0.5 M=0.667619 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00001e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.88057e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfp4310z *SPICE Thermal Model Subcircuit .SUBCKT irfp4310zt 4 0 R_RTHERM1 4 3 0.016880 R_RTHERM2 3 2 0.143482 R_RTHERM3 2 1 0.288653 R_RTHERM4 1 0 0.091153 C_CTHERM1 4 0 0.0004146 C_CTHERM2 3 0 0.0008154 C_CTHERM3 2 0 0.0062947 C_CTHERM4 1 0 0.1287395 .ENDS irfp4310zt