template irf8252pbf d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 16, 16 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=2.67028,lambda=0.000201304,kp=186.189,rs=0.0001, cgso=4.61356e-05,cgdo=1.85737e-06) spd..model md=(is=5.62142e-10,rs=0.000991062,n=1.16763,bv=25, ibv=0.00025,eg=1.2,xti=4,tt=1e-07, cjo=1.15711e-09,vj=5,m=0.384053,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.38195e-09,vj=1.6158,m=0.542551,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =5e+07 spr.rd n9 d =0.000617825 spr.rg g n7 =1.21004 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =1.60832e-09 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irf8252pbft tj tc { rtherm.r1 tj n7 = 0.02127 rtherm.r2 n7 n6 = 0.02040 rtherm.r3 n6 n5 = 0.21216 rtherm.r4 n5 n4 = 0.79696 rtherm.r5 n4 n3 = 6.31529 rtherm.r6 n3 n2 = 0.45152 rtherm.r7 n2 n1 = 26.2230 rtherm.r8 n1 tc = 16.5590 ctherm.c1 tj n7 = 0.000096 ctherm.c2 n7 n6 = 0.000294 ctherm.c3 n6 n5 = 0.000387 ctherm.c4 n5 n4 = 0.001957 ctherm.c5 n4 n3 = 0.004578 ctherm.c6 n3 n2 = 0.014340 ctherm.c7 n2 n1 = 0.046099 ctherm.c8 n1 tc = 2.759214 }