##########################################################################################
## Simulation model of 1EDN7550B Level 3 for SIMetrix version 8.3g or higher
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
01.00  | AA                       | 2022-03-08    | created    (*1)
--------------------------------------------------------------------------------
01.01  | MA                       | 2022-03-08    | model update
--------------------------------------------------------------------------------

(*1) 
Simulation model of 1EDN7550B Level 3 for SIMetrix version 8.3g or higher
Template performance : 
  - Static Electrical Characteristics and Dynamic Electrical Characteristics 
    are modeled with the typical values from the datasheet.
  - Temperature effects are modeled
The following features have been modeled :
  - Switching Characteristics such as propagation delay, peak/mean currents, output resistance
  - Negative charge pump
  - Undervoltage lockout 
  - Current consumption
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
	\Documentation\GettingStarted.pdf  : guidance on how to get started with the attached behavioral model
	\Documentation\Disclaimer.pdf      : Infineons model terms of use
	\Model\1EDN7550B.lib               : model lib file
	\Model\1EDN7550B.sxslb             : schematic symbol for the lib
	\Model\DEMO_TESTBENCH.sxsch        : demo testbench provided together with the model 
	\Model\results                     : some screenshots with the demo testbench and results