.SUBCKT irl80hs120 1 2 3 * SPICE3 MODEL WITH THERMAL RC ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 17, 17 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.42152 LAMBDA=0.0412368 KP=49.2083 +CGSO=5.12351e-06 CGDO=1e-11 RS 8 3 0.0206945 D1 3 1 MD .MODEL MD D IS=5.77354e-10 RS=0.00543422 N=1.43994 BV=80 +IBV=0.00025 EG=1.2 XTI=3.00087 TT=1e-07 +CJO=3.90809e-10 VJ=5 M=0.660947 FC=0.5 RDS 3 1 2e+08 RD 9 1 0.0001 RG 2 7 16.2612 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.35018e-10 VJ=2.32448 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400008 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.24806e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400008 .ENDS irl80hs120 *SPICE Thermal Model Subcircuit .SUBCKT irl80hs120t 3 0 R_RTHERM1 3 2 6.82694 R_RTHERM2 2 1 4.95225 R_RTHERM3 1 0 1.18286 C_CTHERM1 3 2 0.00791 C_CTHERM2 2 1 0.00123 C_CTHERM3 1 0 0.00014 .ENDS irl80hs120t