.SUBCKT irl40sc209 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 2, 16 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.41311 LAMBDA=0 KP=1000 +CGSO=0.000136304 CGDO=3.31552e-06 RS 8 3 0.000213972 D1 3 1 MD .MODEL MD D IS=1.84656e-08 RS=0.00024685 N=1.34131 BV=40 +IBV=0.00025 EG=1 XTI=2.86743 TT=1.00002e-07 +CJO=5.24688e-09 VJ=0.5 M=0.554221 FC=0.1 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 3.46608 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=9.0201e-09 VJ=0.5 M=0.546069 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.48765e-08 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irl40sc209 *SPICE Thermal Model Subcircuit .SUBCKT irl40sc209t 3 0 R_RTHERM1 3 2 0.03938 R_RTHERM2 2 1 0.15513 R_RTHERM3 1 0 0.20492 C_CTHERM1 3 2 0.002789 C_CTHERM2 2 1 0.014448 C_CTHERM3 1 0 0.068209 .ENDS irl40sc209t