.SUBCKT irf6894mpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 20, 16 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.43481 LAMBDA=0.108576 KP=393.368 +CGSO=4.03133e-05 CGDO=1.65298e-06 RS 8 3 0.000745102 D1 3 1 MD .MODEL MD D IS=1e-06 RS=0.00378494 N=1.28215 BV=25 +IBV=0.001 EG=1 XTI=1 TT=1e-07 +CJO=5.67523e-09 VJ=0.500009 M=0.522875 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 3.55539 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.64423e-09 VJ=0.5 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400009 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.02886e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400009 .ENDS irf6894mpbf *SPICE Thermal Model Subcircuit .SUBCKT irf6894mpbft 4 0 R_RTHERM1 4 3 14.551 R_RTHERM2 3 2 8.9330 R_RTHERM3 2 1 2.6514 R_RTHERM4 1 0 18.790 C_CTHERM1 4 3 2.30568 C_CTHERM2 3 2 0.05528 C_CTHERM3 2 1 0.00453 C_CTHERM4 1 0 0.27899 .ENDS irf6894mpbft