##########################################################################################
## Simulation model of IR21091 Level 1 for SIMetrix version 8.3g or higher
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
01.00  | GI                       | 2020-06-18    | created    (*1)
--------------------------------------------------------------------------------
01.01  | GI                       | 2020-12-10    | model update
--------------------------------------------------------------------------------
01.02  | GI                       | 2020-12-21    | model update
--------------------------------------------------------------------------------

(*1) 
Simulation model of IR21091 Level 1 for SIMetrix version 8.3g or higher
Template performance : 
  - Static Electrical Characteristics and Dynamic Electrical Characteristics 
    are modeled with the typical values from the datasheet.
  - Temperature effects are not modeled
The following features have been modeled :
  - Switching Characteristics such as propagation delay, peak/mean currents
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
	\Documentation\GettingStarted.pdf         : guidance on how to get started with the attached behavioral model
	\Documentation\Disclaimer.pdf             : Infineons model terms of use
	\Model\IR21091.lib                        : model lib file
	\Model\IR21091.sxslb                      : schematic symbol for the lib
	\Model\DEMO_TESTBENCH.sxsch               : demo testbench provided together with the model 
	\Model\IGBT_650V_TRENCHSTOP5_F5_L1.lib    : Infineon's IGBT model
	\Model\IGBT_650V_TRENCHSTOP5_F5_L1.sxslb  : Infineon's IGBT symbol for schematic
	\Model\results                            : some screenshots with the demo testbench and results