##########################################################################################
## Simulation model of IGI60L1111B1M Level 1 for SIMetrix version 8.3g or higher
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
01.00  | AA                       | 2024-08-27    | created    (*1)
--------------------------------------------------------------------------------
01.01  | MB			  | 2025-06-13    | updated    
--------------------------------------------------------------------------------


(*1) 
Simulation model of IGI60L1111B1M Level 1 for SIMetrix version 8.3g or higher
Template performance : 
  - Static Electrical Characteristics and Dynamic Electrical Characteristics 
    are modeled with the typical values from the datasheet.
  - Temperature effects are not modeled
The following features have been modeled :
  - Switching Characteristics such as propagation delay, peak/mean currents
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
	\Documentation\GettingStarted.pdf  : guidance on how to get started with the attached behavioral model
	\Documentation\Disclaimer.pdf      : Infineon s model terms of use
	\Model\IGI60L1111B1M.lib           : model lib file
	\Model\IGI60L1111B1M.sxslb         : schematic symbol for the lib
	\Model\DEMO_TESTBENCH.sxsch        : demo testbench provided together with the model 
	\Model\results                     : some screenshots with the demo testbench and results
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
INFINEON S MODEL TERMS OF USE

BY DOWNLOADING AND/OR USING THIS INFINEON MODEL ( MODEL ), THE USER (INCLUDING YOU) 
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
2.1 Infineon Technologies AG ( Infineon ) is not and cannot be aware of the specific application of 
the Infineon s Model by User. However, Model may from time to time be used by User in potentially 
harmful and/or life-endangering applications such as traffic, logistic, medical, nuclear or military a
pplications or in other applications where failure of the Model may predictably cause damage to 
persons  life or health or to property (hereinafter "Critical Applications").
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
If the User violates these Terms of Use, such User s permit to use this Model terminates automatically. 
In addition, Infineon may terminate the User s permit to use this Model at its discretion and at 
any time regardless of any violation of these Terms of Use. In any of the foregoing events, the User 
is obliged to immediately destroy any content that has been downloaded or printed from Infineon s website.