************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 9, 21 * MODEL FORMAT: SPICE3 .MODEL hfa40hf60c d +IS=7.96334e-10 RS=0.0219397 N=2 EG=0.600001 +XTI=0.5 BV=600 IBV=0.00025 CJO=4.23675e-10 +VJ=0.4 M=0.458033 FC=0.5 TT=1e-09 +KF=0 AF=1