*************************************************************** * Infineon Technologies AG * GUMMEL-POON MODEL IN SPICE 2G6 SYNTAX * VALID UP TO 10 GHZ * >>> BFR740EL3 <<< * (C) 2017 Infineon Technologies AG * Version 1.0 March 2017 * * *************************************************************** * - Please use the global SPICE parameter TEMP to set the junction * temperature of this device in your circuit to get correct DC * simulation results. * - TEMP is calculated by TEMP=TA+Pdc*(RthJS+RthSA). The junction * temperature TEMP is the sum of the ambient temperature TA and * the increment of temperature caused by the dissipated power * P=VCE*IC (IC collector current, VCE collector-emitter voltage). * - RthJS is the thermal resistance between the junction and the * soldering point. RthJS for this device is 280 K/W. RthSA is the * thermal resistance of the PCB, from the soldering point to the * ambient. For determination of RthSA please refer to Infineon's * Application Note -Thermal Resistance Calculation- AN077. * - The model has been verified in the junction temperature range * -25°C to +125°C. * - TNOM=25 °C is the nominal ambient temperature. * Please do not change this value. *************************************************************** *.OPTION TNOM=25, GMIN= 1.00e-12 *BFR740EL3 C B E .SUBCKT BFR740EL3 1 2 3 CBEPAR 22 33 1.172E-014 CBCPAR 22 11 4.305E-014 CCEPAR 11 33 1.735E-013 LB 222 20 4E-010 LC 111 10 4E-010 RBs 222 22 0.001 RCs 111 11 0.001 CBEPCK 20 30 3E-014 CBCPCK 20 10 1.033E-014 CCEPCK 10 30 1E-013 LBX 20 2 1E-010 LEX 30 3 1E-011 LCX 10 1 5E-011 RSUB 30 4 0.19 RSUBNPN 44 4 578 Rpsinker 4 33 0.16 Q1 11 22 33 44 M_BFR740EL3 K LB LC 0.1 .MODEL M_BFR740EL3 NPN( + TNOM = 25 + IS = 1.362E-015 + BF = 632 + NF = 1.027 + VAF = 120 + IKF = 0.09421 + ISE = 1.4E-013 + NE = 2.6 + BR = 100 + NR = 1 + VAR = 1.7 + IKR = 0.0035 + ISC = 5E-015 + NC = 2 + RB = 2 + IRB = 0.000889 + RBM = 0.6 + RE = 0.1019 + RC = 5.14 + XTB = -2.482 + EG = 1.034 + XTI = 0.808 + CJE = 3.14E-013 + VJE = 0.8119 + MJE = 0.1431 + TF = 1.667E-012 + XTF = 200 + VTF = 0.3493 + ITF = 0.3 + PTF = 1 + CJC = 8.419E-014 + VJC = 0.4412 + MJC = 0.3364 + XCJC = 0.6466 + TR = 2.786E-008 + CJS = 2.229E-013 + MJS = 0.2684 + VJS = 0.4393 + FC = 0.8156 + KF = 2.56E-011 + AF = 1.798) *************************************************************** .ENDS BFR740EL3