***************************************************************** * INFINEON TECHNOLOGIES * * BCR320U BCR321U BCR420U BCR421 SPICE2G6 MODEL * * Version: 1.0 * * Attention! Preliminary version, will be updated soon! * * Date: 2012-03-02 * * Author: J.P. Schaffer * ***************************************************************** * SPICE2G6 MODEL OF THE PNP BIPOLAR TRANSISTOR IN BCR42xU * ***************************************************************** .MODEL T0114K NPN (IS=102F NF=1.0 BF=2.704K VAF=87.63 IKF=0.950 + ISE=1.429F NE=1.110 NR=1.030 BR=17.67 VAR=1.380 IKR=0.663 + ISC=3.85F NC=1.2 + RB=0.312 IRB=0.100M RBM=0.228 + RE=0.130 RC=0.403 + CJE=44.900P VJE=0.662 MJE=0.33 FC=0.500 + CJC=9.00P VJC=0.750 MJC=0.44 XCJC=1 + TF=0.810N TR=2.600N PTF=1.000 + XTF=4.300 VTF=1.500 ITF=0.450 + XTB=1.500 EG=1.110 XTI=4.800 + KF=5.000F AF=1.000) ***************************************************************** * SPICE2G6 MODEL OF INTERNAL DIODE IN BCR42xU * ***************************************************************** .MODEL D0306A D( + IS=1.5E-16 N=1.072 RS=3.2 + IBV=1.5E-07 BV=2.0 + M=0.51 CJO=1E-14 EG=1.11E+00 + TT=8.66E-09 VJ=2.00E+00 XTI=5.0E+00) ***************************************************************** * Circuit: BCR320U * * Nodes 1, 2, 3, 4, 5, 6 correspond to repective pin numbers * ***************************************************************** .subckt BCR320U 1 2 3 4 5 6 RINT 4 6 95 TC1=1.45E-3 TC2=5.6E-6 RB 10 1 10.0k TC1=47.0E-6 TC2=2.2E-6 D1 30 4 D0306A D2 10 30 D0306A Q1 20 10 6 T0114K AREA=1.2 R1 20 2 0.01 R2 20 3 0.01 R3 20 5 0.01 .ends BCR320U ***************************************************************** * Circuit: BCR321U * * Nodes 1, 2, 3, 4, 5, 6 correspond to repective pin numbers * ***************************************************************** .subckt BCR321U 1 2 3 4 5 6 RINT 4 6 95 TC1=1.45E-3 TC2=5.6E-6 RB 10 1 1.5k TC1=50E-6 TC2=1.3E-6 D1 30 4 D0306A D2 10 30 D0306A Q1 20 10 6 T0114K AREA=1.2 R1 20 2 0.01 R2 20 3 0.01 R3 20 5 0.01 .ends BCR321U ***************************************************************** * Circuit: BCR420U * * Nodes 1, 2, 3, 4, 5, 6 correspond to repective pin numbers * ***************************************************************** .subckt BCR420U 1 2 3 4 5 6 RINT 4 6 95 TC1=1.45E-3 TC2=5.6E-6 RB 10 1 20k TC1=-500E-6 TC2=3.5E-6 D1 30 4 D0306A D2 10 30 D0306A Q1 20 10 6 T0114K AREA=0.66 R1 20 2 0.01 R2 20 3 0.01 R3 20 5 0.01 .ends BCR420U ***************************************************************** * Circuit: BCR421U * * Nodes 1, 2, 3, 4, 5, 6 correspond to repective pin numbers * ***************************************************************** .subckt BCR421U 1 2 3 4 5 6 RINT 4 6 95 TC1=1.45E-3 TC2=5.6E-6 RB 10 1 1.5k TC1=50E-6 TC2=1.3E-6 D1 30 4 D0306A D2 10 30 D0306A Q1 20 10 6 T0114K AREA=0.66 R1 20 2 0.01 R2 20 3 0.01 R3 20 5 0.01 .ends BCR421U