##########################################################################################
## Simulation model of 6ED2742S01Q Level 1 for SIMetrix version 8.3g or higher
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
01.00  | MA                       | 2022-01-17    | created    (*1)
--------------------------------------------------------------------------------
01.01  | MA                       | 2022-09-01    | model update
--------------------------------------------------------------------------------
01.02  | MA                       | 2023-04-26    | model update
--------------------------------------------------------------------------------
01.03  | MA                       | 2023-05-10    | model update
--------------------------------------------------------------------------------
01.04  | MA                       | 2024-04-18    | model update
--------------------------------------------------------------------------------

(*1) 
Simulation model of 6ED2742S01Q Level 1 for SIMetrix version 8.3g or higher
Template performance : 
  - Static Electrical Characteristics and Dynamic Electrical Characteristics 
    are modeled with the typical values from the datasheet.
  - Temperature effects are not modeled
The following features have been modeled :
  - Switching Characteristics such as propagation delay, peak/mean currents
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
	\Documentation\GettingStarted.pdf  : guidance on how to get started with the attached behavioral model
	\Documentation\Disclaimer.pdf      : Infineons model terms of use
	\Model\6ED2742S01Q.lib             : model lib file
	\Model\6ED2742S01Q.sxslb           : schematic symbol for the lib
	\Model\DEMO_TESTBENCH.sxsch        : demo testbench provided together with the model 
	\Model\BSC074N15NS5.lib            : Infineon's IGBT model
	\Model\BSC074N15NS5.sxslb          : Infineon's IGBT symbol for schematic
	\Model\results                     : some screenshots with the demo testbench and results