*********************************************************************
* Infineon Technologies Discrete & RF Semiconductors                *
* SPICE2G6 Model:  Schottky Diode BAT64 series (Chip model)         *
* Filename:        D357_v7.txt                                      *
* Version:         7.0                                              *
* Date:            Feb 2003                                         *
* Author:          A. Boehme                                        *
*********************************************************************
* -Parallel-resistor R1 for a better reverse behaviour.             *
* -The temperature-dependence of the reverse breakdown voltage and  *
*  the ohmic series resistance (parameter RS) are in SPICE2G6 not   *
*  adaptable.                                                       *
*********************************************************************
.SUBCKT D357  1  2
D1  1  2  D1
R1  1  2  440e6
.MODEL D1 D(IS=4.7n N=1.022 RS=1.6 XTI=2 EG=0.69
+ CJO=5.7p M=0.445 VJ=0.436 FC=0.5 TT=10.0p BV=42 IBV=10.0u)
.ENDS D357