*********************************************************************
* Infineon Technologies Discrete & RF Semiconductors                *
* SPICE2G6 Model:  Schottky Diode BAT24 series (Chip model)         *
* Filename:        D1432.txt                                        *
* Version:         1.0                                              *
* Date:            May 2007                                         *
* Author:          A. Boehme                                        *
*********************************************************************
* -Parallel-resistor R1 for a better reverse behaviour.             *
* -The temperature-dependence of the reverse breakdown voltage and  *
*  the ohmic series resistance (parameter RS) are in SPICE2G6 not   *
*  adaptable.                                                       *
* -Model needs a very low parameter Vj. The value is limited        *
*  to 0.224 for model-use at 85 degC. This value can produce        *
*  simulator-warnings at higher temperatures.                       *
*********************************************************************
.SUBCKT D1432  1  2
D1  1  2  D1
R1  1  2  15e6
.MODEL D1 D(IS=74.0n N=1.07 RS=5.0 XTI=1.5 EG=0.59
+ CJO=138.5f M=0.138 VJ=0.224 FC=0.5 TT=3.0p BV=4.2 IBV=100.0u)
.ENDS D315