******************************************************************
* Infineon Technologies AG
* RF-PACKAGE EQUIVALENT CIRCUIT (COMPACT SOFTWARE SYNTAX)
* VALID UP TO 6 GHZ
* >>> Dual Diodes in SOT143 <<<
* FILENAME: SOT143_D.TXT
* (C) 2001 Infineon Technologies AG
* Version 1.1               October 2001              A. Boehme
******************************************************************
*
*             L1O
* (100) P1 O--LLL----+----------+--------+---------------O P1' (1)
*                    |          |        |
*                  -----        |      -----
*                  ----- C12    |      ----- C13
*             L2O    |          |        |
* (200) P2 O--LLL----+---------------------+-------------O P2' (2)
*                    |          |        | |
*                  -----      -----      | |
*                  ----- C23  ----- C14  | |
*             L3O    |          |        | |        L3I
* (300) P3 O--LLL----+-------------------+----------LLL--O P3' (3)
*                    |          |     (30) |
*                  -----        |        -----
*                  ----- C34    |        ----- C24
*             L4O    |          |          |        L4I
* (400) P4 O--LLL----+----------+----------+--------LLL--O P4' (4)
*                                       (40)
BLK
     IND    3   30    L=0.50nH       ; L3I
     IND    4   40    L=0.50nH       ; L4I
     CAP    1    2    C=7.3fF        ; C12
     CAP    2   30    C=120fF        ; C23
     CAP   30   40    C=7.0fF        ; C34
     CAP    1   40    C=160fF        ; C14
     CAP    1   30    C=52fF         ; C13
     CAP    2   40    C=34fF         ; C24
     IND    1  100    L=0.35nH       ; L1O
     IND    2  200    L=0.35nH       ; L2O
     IND   30  300    L=0.55nH       ; L3O
     IND   40  400    L=0.55nH       ; L4O
     PACK: 8POR  1  2  3  4  100  200  300  400
END
******************************************************************
* PACK = NAME OF PACKAGE BLOCK
* 1    = CATHODE OF DIODE1
* 2    = CATHODE OF DIODE2
* 3    = ANODE OF DIODE2
* 4    = ANODE OF DIODE1
* 100  = PIN 1 OF COMPLETE ASSEMBLY (CATHODE DIODE1)
* 200  = PIN 2 OF COMPLETE ASSEMBLY (CATHODE DIODE2)
* 300  = PIN 3 OF COMPLETE ASSEMBLY (ANODE DIODE2)
* 400  = PIN 4 OF COMPLETE ASSEMBLY (ANODE DIODE1)
*
* Add Spice model or discrete equivalent circuit for chip
* between terminals (1) and (4) respectively (2) and (3)
******************************************************************