*********************************************************************
* Infineon Technologies Discrete & RF Semiconductors                *
* SPICE2G6 Model:  Schottky Diode BAT17 series (Chip model)         *
* Filename:        D188_v7.txt                                      *
* Version:         7.0                                              *
* Date:            Feb 2003                                         *
* Author:          A. Boehme                                        *
*********************************************************************
* -Parallel-resistor R1 for a better reverse behaviour.             *
* -The temperature-dependence of the reverse breakdown voltage and  *
*  the ohmic series resistance (parameter RS) are in SPICE2G6 not   *
*  adaptable.                                                       *
* -Model needs a very low parameter Vj. The value is limited        *
*  to 0.224 for model-use at 85 degC. This value can produce        *
*  simulator-warnings at higher temperatures.                       *
*********************************************************************
.SUBCKT D188  1  2
D1  1  2  D1
R1  1  2  420e6
.MODEL D1 D(IS=3.33n N=1.009 RS=2.65 XTI=2.0 EG=0.69
+ CJO=398f M=0.21 VJ=0.224 FC=0.5 TT=3.0p BV=7.0 IBV=10.0u)
.ENDS D188