***************************************************************
* INFINEON TECHNOLOGIES AG
* RF-PACKAGE EQUIVALENT CIRCUIT 
* VALID UP TO 6 GHZ
* >>> SINGLE DIODES in SOT23 <<< 
* FILENAME: SOT23_1.TXT
* (C) 2001 INFINEON TECHNOLOGIES AG
* Version 1.1            June 2001               P. Moschovis
***************************************************************
*
*                           CAC
*             (10)          | |          (20)
*              +------------| |------------+
*              |            | |            |
*         LAO  |                           |  LCO
*     A---LLL--+                           +--LLL---C
*   (100)      |                           |      (200)
*              |  LAI                      |
*              +--LLL---A' CHIP  C'--------+
*                      (1)      (20)
*
BLK
     IND    1   10    L=0.67nH       ; LAI
     CAP   10   20    C=140fF        ; CAC
     IND   10  100    L=0.63nH       ; LAO
     IND   20  200    L=0.51nH       ; LCO
     PACK: 4POR  1  20  100  200
     *           A' C'  A    C
END
***************************************************************
* PACK = NAME OF PACKAGE BLOCK
* 1    = ANODE OF CHIP
* 2    = CATHODE OF CHIP
* 100  = ANODE OF COMPLETE DIODE IN PACKAGE
* 200  = CATHODE OF COMPLETE DIODE IN PACKAGE
* 
* Add Spice model or discrete equivalent circuit for chip
* between terminals (1) and (2)
***************************************************************