*********************************************************************
* Infineon Technologies Discrete & RF Semiconductors                *
* SPICE2G6 Model:  Schottky Diode BAS40/BAS140W series (Chip model) *
* Filename:        D337_v7.txt                                      *
* Version:         7.0                                              *
* Date:            Jan 2003                                         *
* Author:          A. Boehme                                        *
*********************************************************************
* -Parallel-resistor R1 for a better reverse behaviour.             *
* -The temperature-dependence of the reverse breakdown voltage and  *
*  the ohmic series resistance (parameter RS) are in SPICE2G6 not   *
*  adaptable.                                                       *
*********************************************************************
.SUBCKT D337  1  2
D1  1  2  D1
R1  1  2  100e9
.MODEL D1 D(IS=5.13n N=1.069 RS=6.66 XTI=2.5 EG=0.69
+ CJO=2.74p M=0.47 VJ=0.465 FC=0.5 TT=25.0p BV=42.0 IBV=10.0u)
.ENDS D337