***************************************************************
* INFINEON Discrete & RF Semiconductors
* RF-PACKAGE EQUIVALENT CIRCUIT  (SPICE SYNTAX)
* VALID UP TO 6 GHZ
* >>> Single Diodes in TSLP-2 <<<
* FILENAME: TSLP-2.TXT
* (C) 2001 Infineon Technologies AG
* Version 1.2                October 2001         A. Boehme
***************************************************************
*
*                           CAC
*             (10)          | |          (20)
*              +------------| |------------+
*              |            | |            |
*         LAO  |                           |  LCO
*     A---LLL--+                           +--LLL---C
*   (100)      |                           |      (200)
*              |  LAI                      |
*              +--LLL---A' CHIP  C'--------+
*                      (1)      (2)
*
* 1    = ANODE OF CHIP
* 2    = CATHODE OF CHIP
* 100  = ANODE OF COMPLETE DIODE IN PACKAGE
* 200  = CATHODE OF COMPLETE DIODE IN PACKAGE
*
.SUBCKT TSLP-2 100 200
LAI    1   10    L=0.4nH
CAC   10   20    C=50fF
LAO   10  100    L=0.01nH
LCO   20  200    L=0.01nH
.ENDS TSLP-2
***************************************************************
* Add Spice model or discrete equivalent circuit for chip
* between terminals (1) and (2)
***************************************************************