====== CYPRESS USBSUITE SOURCE CODE ==========
============================================== 
Following projects source code is included in this package.

1. CyAPI C++ Static Library.
2. CyUSB C#  DLL.

Following directories are included this package.

1.CyAPI => library => cpp 
This directory contains CyAPI C++ Static Library source code.
ReadMe.txt       :Refer ReadMe.txt file  for more information on CyUSB library.
  
2.CyUSB => library => csharp   :This directory contains CyUSB C#  DLL source code.
  ->ReadMe.txt       :Refer ReadMe.txt file  for more information on CyAPI library.

3.CyAPI => Application => Cpp: Streamer and bulkloop C++ application source code
  ->ReadMe.txt       :Refer ReadMe.txt file  for more information on streamer or bulkloop application.
   
4.ReadMe.txt