--------------------------------------
PCB: 610-60654-01 Rev: 01 
--------------------------------------

PCB Name: EVAL-SXXXX

PCB P/N: 610-60654-01 

PCB Rev.: 01


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 0.800" x 1.7" 

Layer Count: 4 

Minimum O/L Line Width: 7.000 Mil 
Minimum O/L Spacing:    5.906 Mil  

Minimum I/L Line Width: NA- PG 
Minimum I/L Spacing:    5.913 Mil

BGA Pin Pitch MM (Minimum): 0.50 (Mils: 19.685) 
BGA Reference Designator: U1 / Pins:  / Pin Count: 24 
BGA Location: (13.97 21.59) - Top Side 


Silkscreen Layers: 2 



---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 2

Smallest Hole Size: 0.00999 

Largest Hole Size: 0.04015

Hole Count: 83

Blind-Buried Vias: No 

Slots Found: No 


---------------------------------
---------- Extra Info -----------
---------------------------------