--------------------------------------
PCB: 600-60636-01 Rev: 01 
--------------------------------------

PCB Name: EVAL-S25FS256T

PCB P/N: 600-60636-01 

PCB Rev.: 01


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 0.800" x 0.911" 

Layer Count: 4 

Minimum O/L Line Width: 3.94 Mil 
Minimum O/L Spacing:    5.00 Mil  

Minimum I/L Line Width: NA- PG 
Minimum I/L Spacing:    7.00 Mil

BGA Pin Pitch MM (Minimum): 0.50 (Mils: 19.60) 
BGA Reference Designator: U1 / Pins:  / Pin Count: 35 
BGA Location: (10.16 17.70) - Top Side 


Silkscreen Layers: 2 



---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 2

Smallest Hole Size: 0.01181 

Largest Hole Size: 0.04016 

Hole Count: 59 

Blind-Buried Vias: No 

Slots Found: No 


---------------------------------
---------- Extra Info -----------
---------------------------------