Power Easy Kit Software installation:
=====================================

Release Date: 5-May-14

Note: Below instructions are temporarily required because software for the TLE92xx devices is not included in the full-installer Power Easy Kit version. Once this will be done (estimated July 2013) this procedure will be obsolete.

Installation Steps:
===================
- !!! important note !!!: do NOT connect the power Easy Kit via USB to your computer
- First install the complete Power Easy Kit CD Rev 1.12 or higher - including all the drivers, which is included in the Power Easy Kit Box
- reboot the computer to update the registry file
- For certain Windows OS - especially 64-bit versions it is necessary to update (deinstall old version and update with new one) the DAS server software. Use the DAS version 4.4.3 from the Infineon webpage or ask your local FAE
- please reboot again.
- Deinstall now the Power Easy Kit program and reboot your computer 
- install the newer full installer Power Easy Kit, which is provided as a zip file (in case a password is required: Hitex123). A new reboot is not required except you are asked to.
- connect the Power Easy Kit now to the PC via the USB cable 
- also connect the TLE92xx demoboard to the Power Easy Kit and power it up with a 12V (or variable) supply. 
Please connect the USB cable to the microcontroller board on the short side (next to the jumber USB/Supply) despite the recommendation in the power easy kit documentation. 
The jumper should be set to USB.
- Open/start the Power Easy Kit software --> There will be a message that the firmware does not fit with the board and software (a firmware of R1.16 or higher is needed.
- Update the firmeware via the "Update" button and follow the instructions.
 

The firmware hex file rev 1.17 is for TLE9273 only
The firmware hex file rev 1.16 is for TLE926x --> version.txt file needs to be changed

Contact: Norbert Ulshoefer norbert.ulshoefer@infineon.com