README 
       ==================

MDU Example Ex1

1.Desc: Demonstrate the speed of multiplication, division and shifting by using MDU module. 
By measuring the ON -> OFF duration of P3, the timing for the multiplication or Division operation can be found. 

	
2a. Unsigned 16bit x 16bit operation, upon start ->ON P3.0, finished -> off P3.0

2b. Unsigned 32bit / 32bit operation, upon start ->ON P3.1, finished -> off P3.1

2c. Signed 16bit x 16bit operation, upon start ->ON P3.2, finished -> off P3.2

2d. Arithmetic right shift by 8 times, upon start ->ON P3.3, finished -> off P3.3


3. IO	
	- 	P3 on output