Below is the Infineon IBIS file name reference for SPI Memory.

s25fs512s_A_B_C_rD.ibs

A (Package Type): 

a = 16 pin SO package (SO3016)
b = 24-ball BGA 6 x 8 mm package, 1.00 mm pitch (FAB024 with 5x5 ball footprint)
d = 8 contact WSON 6 x 8 mm (WNH008)
k = KGD (Known Good Die)


B (Temperature Range):
	
i = Industrial (-40C to +85C) / Automotive, AEC-Q100 grade 3 (-40C to +85C)
v = Industrial Plus (-40C to +105C) / Automotive, AEC-Q100 grade 2 (-40C to +105C)
w = Automotive, AEC-Q100 Grade 1 (-40C to +125C)


C (VCC Voltage):

18 = 1.7V to 2.0V (Typ = 1.8V)


D (revision number)



Example:

The IBIS file name 's25fs512s_b_i_18_r1.ibs' is for s25fs512s in 
BGA 6x8 package (FAB024 with 5x5 ball footprint) for Vcc of 1.8V, 
with industrial temperature and ibis model revision of 1.0.