Below is the Spansion IBIS file name reference for different OPN.

S25fl127s_A_B_C_rD.ibs

A (Package Type): 

b = 24-ball BGA 6 x 8 mm package, 1.00 mm pitch (FAB024 with 5x5 ball footprint)
c = 24-ball BGA 6 x 8 mm package, 1.00 mm pitch (FAC024 with 4x6 ball footprint)	
m = 16 pin SO package (SOIC16)		
n = 8 contact WSON 6 x 8 mm (WSON008)
s = 8 contact SOIC 208 mil Body Width (SOC008)
k = KGD (Known Good Die)

B (Temperature Range):
	
i = Industrial (-40C to 85C)
v = Automotive In-Cabin (-40C to 105C)


C (VIO Voltage):

18 = (VIO = 1.65V to 2.7V, VCC = 2.7V to 3.6V)
30 = (VIO = VCC = 2.7V to 3.6V)
33 = (VIO = VCC = 3V to 3.6V)


D (revision number)



Example:

The IBIS file name 's25fl127s_b_i_3v_r1.ibs' is for s25fl127s in 
BGA 6x8 package (FAB024 with 5x5 ball footprint) for VIO of 3.0V, 
with industrial temperature and ibis model revision of 1.0.